2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Hinge GN 437-A4-40-40-A-GS

Expand Table
EN
1/5
E+G PARTNUMBER
PARTNUMBER
L1 [mm]
L2 [mm]
Rotation
ROT [°]
D [mm]
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
L3 [mm]
M1 [mm]
M2 [mm]
SW [mm]
max. recommended tightening torque of the set screw
AM [Nm]
Friction torque
RM [Nm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
GN 437-A4-40-40-A-GS
40
40
0
5.3
13.5
5.0
7.0
14
13.0
25
25
2.5
0.50
3.0
0.0600
83021000
YES
Product details
GN 437-A4-50-50-A-GS
50
50
0
6.5
15.5
6.0
8.0
16
16.5
30
30
3.0
0.75
4.0
0.1126
83021000
YES
Product details
GN 437-A4-60-60-A-GS
60
60
0
8.3
18.5
7.5
9.5
19
20.0
36
36
4.0
1.50
6.0
0.1883
83021000
YES
Product details
Show compressed display (3 configurable products)
Order numberGN 437-A4-40-40-A-GS
ShorttextStainless Steel-Hinges with adjustable friction, Type A, 2x2 bores for countersunk head screw
Latest change15.10.2025 08:53:56
Unit

Classifications

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_SWINGING Swinging

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-03-04 Hinge

ECLASS 10.1

23-25-03-04 Hinge

ECLASS 10.0.1

23-25-03-04 Hinge

ECLASS 9.1

23-25-03-04 Hinge

ECLASS 9.0

23-25-03-04 Hinge

ECLASS 8.1

23-25-03-04 Hinge

ECLASS 8.0

23-25-03-04 Hinge

ECLASS 7.1

23-25-03-04 Hinge

ECLASS 7.0

23-25-03-04 Hinge

ECLASS 6.2

23-25-03-04 Hinge

ECLASS 6.1

23-25-03-04 Hinge

ECLASS 6.0

23-25-03-04 Hinge